- Home
- Capacitors
- Film
Film Capacitors
KEMET film capacitors have a low ESR resulting in a much higher ripple current rating without sacrificing capacitance. Film’s high voltage rating are ideal for DC link and high-power applications, while the low ESR, efficient CV, and high voltage rating combination are useful for energy storage and EMI filtering.
JUMP TO SECTION
JUMP TO SECTIONJUMP TO SECTION
JUMP TO SECTIONPower Brick
Automotive Power Brick
Please contact a Sales Representative for customized products.
Industrial Power Brick
Please contact a Sales Representative for customized products.
EMI/RFI Suppression
Capacitors
Class X1
Industrial
R49 Metallized Polypropylene Film 310 VAC, 110°C
R49 Metallized Polypropylene Film, 330 VAC, 110°C
PHE844 Metallized Polypropylene Film, 440 VAC/ 480 VAC, 105°C
PHE845 Metallized Polypropylene Film, 760 VAC, 105°C
PME271E Metallized Impregnated Paper, 300 VAC
P278 Metallized Impregnated Paper, 480 VAC (Obsolete)
PME278, Metallized Impregnated Paper, Class X1, 440 VAC (Not for New Design)
Harsh Environmental, Automotive Grade, High Temperature
R41T, THB, Class X1, 300 VAC, 125°C (Automotive Grade)
Automotive Grade
R41, Class X1, 300 VAC, 110°C (Automotive Grade)
R47 Metallized Polypropylene Film, 440 VAC (Automotive)
R58, Class X1, THB Grade IIIB, 600 VAC, 110°C
Class Y1
Industrial
PME295 Metallized Impregnated Paper, 440 VAC/480 VAC
P295 Metallized Impregnated Paper, 500 VAC
Automotive Grade
R4Y, THB Grade IIB, Class Y1, 500 VAC, 125°C
Class X2
Industrial
R46 Metallized Polypropylene Film, 310 VAC, 110°C
R46 (Miniature) Metallized Polypropylene Film, 275 VAC, 110°C
PME271M Metallized Impregnated Paper, 275 VAC
PME264 Metallized Impregnated Paper, 660 VAC
Harsh Environmental, Automotive Grade
R52 (Miniature), GradeIIB 310 VAC (Automotive Grade)
R53 X2 Automotive Grade EMI Suppression Film Capacitor for Harsh Environment
R53B, THB Grade IIIB, Class X2, 350 VAC, 125°C (Automotive Grade)
F862-V054 Grade IIB Metallized Polypropylene Film, Harsh Environmental Conditions, 310 VAC (Automotive Grade)
F863 Metallized Polypropylene Film for Harsh Environmental Conditions (Indoor Applications), 310 VAC (Automotive Grade)
F863H Metallized Polypropylene Film for Harsh Environmental Conditions, THB Grade IIB, Class X2, 310 VAC, 125°C (Automotive Grade)
Automotive Grade
R47 Metallized Polypropylene Film, 440 VAC (Automotive)
R47 Metallized Polypropylene Film, 520 VAC (Automotive) (Obsolete)
High Temperature
R46 125°C Metallized Polypropylene Film, 310 VAC
Surface Mount
SMP255 Metallized Impregnated Paper, 310 VAC (Automotive Grade)
Class Y2
Industrial
R41, Class Y2, 300 VAC, 110°C (Automotive Grade)
PME271Y Metallized Impregnated Paper, 250 VAC
PME271Y A – E Metallized Impregnated Paper, 300 VAC, 115°C
Harsh Environmental, Automotive Grade, High Temperature
R41B, THB Grade IIIB, Class X1/Y2, 350 VAC, 125°C (Automotive Grade)
R41D, THB, (High dv/dt), Class X1/Y2, 300 VAC, 125°C (Automotive Grade)
R41P, THB, (Miniature), Class X1/Y2, 300 VAC, 125°C (Automotive Grade)
R41T, THB, Class Y2, 300 VAC, 125°C (Automotive Grade)
Surface Mount
SMP253 Metallized Impregnated Paper, 250 VAC (Automotive Grade) (Obsolete)
SMP253 Metallized Impregnated Paper, 300 VAC (Automotive Grade)
Surge Suppression
Automotive Grade
F5A Metallized Polyester Film with Integrated Ceramic Varistor, 18 – 63 VDC
F5B Metallized Polyester Film with Integrated Suppression Diode, 18– 63 VDC
F5D Metallized Polyester Film with Integrated Ceramic Capacitor, 63 VDC
Radial RC Unit
X1+R
P410, Integrated Resistor, Metallized Impregnated Paper, 300 VAC
PMZ2035, Integrated Resistor, Metallized Impregnated Paper, 440 VAC/1,000 VDC (Obsolete)
X2+R
P409, Integrated Resistor, Metallized Impregnated Paper, 275 VAC
F43, Integrated Resistor, Metallized Polypropylene Film
Low Voltage
PMR205 Metallized Impregnated Paper, 125 VAC/250 VDC (Obsolete)
DC Filtering
Automotive Grade
R82 Metallized Polyester Film, 5 mm Lead Space, 50 - 400 VDC (Automotive Grade)
RSB 5 mm Lead Spacing, 50 – 630 VDC, Metallized Polyester Film (Automotive Grade)
R66 Metallized Polyester Film 7.5 mm Lead Space, 50 - 630 VDC (Automotive Grade)
R60 Metallized Polyester Film 10 -37.5 mm Lead Space, 50 - 1,000 VDC (Automotive Grade up to 22.5 mm Pitch)
A50 Axial General Purpose, Pulse, DC Transient (Automotive Grade) (Obsolete)
Halogen Free X and Y
X2
F861 Metallized Polypropylene Film, Class X2, 310 VAC
F862 Metallized Polypropylene Film, Harsh Environmental Conditions, Class X2, 310 VAC
X1
F871 Metallized Polypropylene Film, Class X1, 330 VAC
F872 Metallized Polypropylene Film, Class X1, 480 VAC
F873 Metallized Polypropylene Film, Class X1, 760 VAC
Filters
Three-Phase
FLLD3–MH Chassis Mount Three-Phase 530/305 VAC, 7 –180 A
FLLD3–AW Chassis Mount Three-Phase 440 VAC, 3 – 10 A
FLLD–PV Chassis Mount Three-Phase 520 VAC, 250 – 2,500 A
FLLD3–PH Chassis Mount Three-Phase 690 VAC, 250 – 2,500 A
Three-Phase + Neutral
FLLD4–TH Chassis Mount Three-Phase + N, 530/305 VAC, 8 – 200 A
Single Phase Chassis
FLLE2–P General Purpose Low-Mid Insertion Loss, 300 VAC/VDC, 1 – 32 A
FLLE2–Q General Purpose Mid Insertion Loss, 300 VAC/VDC, 1 – 32 A
FLLE2–R General Purpose Mid-High Insertion Loss 300, VAC/VDC, 1 – 32 A
FLLE2–S General Purpose High Insertion Loss, 300 VAC/VDC, 1 – 32 A
FLLE2–U General Purpose Very High Insertion Loss 300, VAC/VDC, 1 – 32 A
FAI General Purpose Low-Mid Insertion Loss, 252 VAC, 1 – 30 A (Not for New Design)
DC Filters
FLLE2–PV General Purpose DC Filters, 600 VDC, 25 – 150 A, 1, 200 VDC 250 – 2, 500 A
PCB and Chassis Mount Single Phase
FAH General Purpose PBC and Chassis Mount Mid Insertion Loss, 250 VAC 0.5 – 6.5 A
FLH General Purpose PBC 250 VAC 0.5 – 6 A (Contact Sales)
IEC 60320 Inlet Filters
FBN Chassis Mount IEC Inlet, 250 VAC 1 – 10 A
Cylindrical Case Filters
FNC Compact Cylindrical Case Filter, 275 VAC 10 A and 16 A
High Power Power Feed-Through Filters
FLLDH + FLLDU Feed-Through Filters, 250 VAC/440 VDC and 440 VAC/750 VDC 16 – 300 A (Contact Sales)
FLLCC Feed-Through Capacitor (Various Voltages) 25 – 300 A (Contact Sales)
Small Signal Feed-Through Filters
AFCL–060 Small Signal CL Config Film Dielectric (Various Voltages) 10A (Contact Sales)
AFCL–100 Small Signal CL Config Film Dielectric (Various Voltages) 1 – 10 A (Contact Sales)
AFPI–100/160/190 PI Config Film Dielectric (Various Voltages) 0.5 – 30 A (Contact Sales)
AFCC–100/160/190 Small Signal Feed-Through Capacitors (Various Voltages) 5 – 63 A (Contact Sales)
AKCL–100 Small Signal CL Config Ceramic Dielectric 80 VDC 0.06 – 15 A (Contact Sales)
Power Line Filters for Shielded Rooms
FLLE2–SR Power Line Filters for Shielded Rooms and Secure Areas 250 VAC 480 VAC 1 – 100 A (Contact Sales)
Capacitive AC Power Supply
Class X1
R47 Metallized Polypropylene Film, 440 VAC (Automotive)
PME271E Metallized Impregnated Paper, 300 VAC (Obsolete)
Class X2
F863 Metallized Polypropylene Film for Harsh Environmental Conditions (Indoor Applications), 310 VAC (Automotive Grade)
F862-V054 Metallized Polypropylene Film for Harsh Environmental Conditions, 310 VAC
R47 Metallized Polypropylene Film, 440 VAC (Automotive)
R52 (Miniature), Grade IIB 310 VAC, 110°C (Automotive Grade)
PME271M Metallized Impregnated Paper, 275 VAC
Metallized PET - PPS - Paper
Metallized Polyester (PET)
Automotive Grade
R82 Metallized Polyester Film, 5 mm Lead Space, 50 – 400 VDC (Automotive Grade)
RSB 5 mm Lead Spacing, 50 – 630 VDC, Metallized Polyester Film (Automotive Grade)
R66 Metallized Polyester Film 7.5 mm Lead Space, 50 – 630 VDC (Automotive Grade)
R60 Metallized Polyester Film 10 – 37.5 mm Lead Space, 50 – 1,000 VDC (Automotive Grade up to 22.5 mm Pitch)
A50 Axial General Purpose, Pulse, DC Transient (Automotive Grade)
Halogen Free
F611 and F612 Metallized Polyester Film, 5 – 37.5 mm Lead Spacing, 50 – 1,000 VDC (Obsolete)
F622 Metallized Polyester Film, 5 mm Lead Spacing, 50 – 630 VDC (Obsolete)
Dual In-Line Surface Mount - Metallized Polyester
MDC Dual In-Line, 50 – 630 VDC, High Current
MDS Dual In-Line Low Profile, 50 – 630 VDC, High Current (Obsolete)
Metallized Polyphenylene Sulfide (PPS)
SMR Metallized Polyphenylene Sulfide Film, +150°C, 5.0 – 27.5 mm Lead Spacing, 50 – 400 VDC
Polypropylene, High Current, AC Voltage, Pulse, PFC
Single Metallized
High Current, Harsh Environmental, High Temperature, Automotive Grade
R75H Metallized Polypropylene Film, DC and Pulse Applications 125°C
Automotive Grade
R74 Single Metallized Polypropylene Film, AC Applications (Automotive Grade up to 22.5 mm Pitch) (Not for New Design)
R74, 125°C Single Metallized Polypropylene Film, Radial, AC Applications (Automotive Grade)
R75 Metallized Polypropylene Film, DC and Pulse Applications (Automotive Grade up to 22.5 mm Pitch)
PFC
R71 Single Metallized Polypropylene Film, Optimized for SMPS PFC Applications
R71H 125°C PFC Film Radial Capacitor
Axial
C4G, Axial Round, 250 – 850 VDC/160 – 450 VAC
C4C, Axial Round, 850 – 3,000 VDC/450 – 750 VAC
A70 Single Metallized Polypropylene Film, Axial (Obsolete)
Radial
R71H 125°C PFC Film Radial Capacitor
R79, Single Metallized Polypropylene Film, Radial, 5 mm Lead Spacing, Multipurpose Applications (Not for New Design)
Halogen Free
F461, F462, F463, F464 Single Metallized Polypropylene Film
Double Metallized
Very High Current, Harsh Environmental, High Temperature, Automotive Grade
R76H, 125°C Double Metallized Polypropylene Film, Radial, DC and Pulse Applications (Automotive Grade)
High Current - Industrial
R76 Double Metallized Polypropylene Film (Automotive Grade up to 22.5 mm Pitch)
PHE450 Double Metallized Polypropylene Film (Not for New Design)
Radial
R77, Double Metallized Polypropylene Film, Radial, AC Applications (Obsolete)
Film/Foil
High Current - Industrial
R73 Polypropylene Film/Foil, Radial (Automotive Grade up to 22.5 mm Pitch)
PFR Polypropylene Film/Foil, Radial
Surface Mount
Automotive Grade
Polyester (PET)
F161 Encapsulated Stacked, Size 2220 – 6560, 50 – 400 VDC (Automotive Grade)
JSN, Unencapsulated Stacked Chip with Flat Terminations, 63 – 250 VDC, for DC Link (Automotive Grade)
High Temperature Polyethylene Naphthalate (PEN)
LDE Unencapsulated Stacked Chip, Size 1206 – 6054, 50 – 1,000 VDC (Automotive Grade)
Class Y2 - Surface Mount
SMP253 Metallized Impregnated Paper, 250 VAC
High Temperature Polyethylene Naphthalate (PEN)
GPC Encapsulated Double Metallized Film, Size 2824 – 6560, 63 – 1,000 VDC
High Temperature Metallized Polyphenylene Sulphide PPS
LDB Unencapsulated Winding, Size 1206 – 1812, 16 VDC and 50 VDC
SMC Encapsulated, Size 2220 – 6560, 50 – 400 VDC
Power Box 2/4 Leads, Lugs
Snubber
C4AS, Radial, 2 or 4 Leads, 850 – 3,000 VDC/500 – 750 VAC
C4BS, 850 – 3,000 VDC/550 – 750 VAC
DC Link, DC Filtering
Harsh Environmental Automotive Grade, High Temperature
C4AK, Radial, 2 or 4 Leads, 450 – 1,000 VDC, for DC Link
C4AQ, Radial, 2 or 4 Leads, 500 – 1,500 VDC, for DC Link (Automotive Grade)
C4AQ-M Miniaturized DC Link, Radial, 2 or 4 Leads, 500 – 1,200 VDC (Automotive Grade)
C4AQ-P, Radial, 2 or 4 Leads, 450 – 1,100 VDC, for DC Link (Automotive Grade) - 125°C with Long Life
C4AU, Radial, 2 or 4 Leads, 500 – 1,800 VDC
AC Filter
Harsh Environmental, Automotive Grade
C4AF, Radial, 2 or 4 Leads, 250 – 400 VAC, for Harsh Environment AC Filtering (Automotive Grade)
General Purpose
C4BT, 250 – 850 VDC/160 – 450 VAC
Power Can
DC Link
Aluminum Can Top Terminals
Long Life
C44U-M, 600 – 1,800 VDC, for DC Link
C44U-T, 900 – 1,800 VDC, Long Lifetime, High Temperature and THB
General Purpose
C44U, 600 – 1,300 VDC, for DC Link
C44U-T, 900 – 1,800 VDC, Long Lifetime, High Temperature and THB
Plastic Case Top Terminals
C4DE, Low Inductance, 400 – 1,000, DC Link
AC FIlter
Aluminum Can Top Terminals
C44P-R, 330 – 1,000 VAC/700 – 2,300 VDC, for PFC and AC Filter
Axial Threaded Holes Plastic Can
C4DR, 1,500 – 3,000 VDC/500 – 1,000 VAC, for GTO Clamping
Aluminum Can, Plastic Deck, Screw/FASTON Terminals
C44H, Aluminum Case, 300 – 440 VAC/700 – 1,000 VDC, PFC and AC Filter
C9T, Aluminum Case, PFC and AC Filter, 415 – 440 VAC
General Purpose
C44A, Aluminum Case, 400 – 1,500 VDC/250 – 630 VAC, General Purpose
Snubber
Axial Threaded Holes Plastic Can
C4DC, 850 – 1,400 VDC/500 – 700 VAC, for GTO Snubbing
Aluminum Can Screw/FASTON Terminals
C44B, Aluminum Case, 1,200 – 1,500 VDC/500 – 630 VAC, Snubber Application
AC Motor Run - FASTON/Cable Terminal
Safety Class S3
C28, Cylindrical Plastic Case, Segmented Film, 420 VAC/470 VAC
Safety Class S2
C87, Cylindrical Aluminum Case, Overpressure Protection, 420 VAC/470 VAC
Safety Class S0
C27, Cylindrical Plastic Case, 275 – 470 VAC
PFC
Capacitors
C93x Single-Phase Capacitors/FASTON Terminal, 230 – 525 VAC (Contact Sales)
C9TS Three-Phase Capacitors/FASTON Terminal, 415 – 450 VAC (Contact Sales)
N2 Three-Phase Nitrogen Capacitors/FASTON Terminal, 440 VAC (Contact Sales)
C88H Three-Phase Capacitors/Terminal, 230 – 800 VAC (Contact Sales)
C44P-R, 330 – 1,000 VAC/700 – 2,300 VDC, for PFC Screw Terminals
Systems
Automatic Equipment
C94S Automatic Equipment, 230 – 690 VAC - 12.5 – 200 kvar (Contact Sales)
C94S Automatic Equipment, 230 – 690 VAC with Reactors, 18.75 – 50 kvar (Contact Sales)
C94S Automatic Equipment, 440 VAC, 18.75 – 125 kvar, Nitrogen Capacitors (Contact Sales)
C94S Automatic Equipment, 440 VAC with Reactors, 18.75 – 50 kvar, Nitrogen Capacitors (Contact Sales)
C92S Automatic Equipment, 230 – 690 VAC, 125 – 1275 kvar (Contact Sales)
C92S Automatic Equipment, 230 – 690 VAC with Reactors, 62.5 – 1,275 kvar (Contact Sales)
C92S Automatic Equipment, 440 VAC, 125 – 1,100 kvar, Nitrogen Capacitors (Contact Sales)
C92S Automatic Equipment, 440 VAC with Reactors, 37.5 – 1,100 kvar, Nitrogen Capacitors (Contact Sales)
C92S Automatic Equipment, 230 – 690 VAC, 175 – 800 kvar, Static Insertion (Contact Sales)
C92S Automatic Equipment, 230 – 690 VAC with Reactors, 43.75 – 800 kvar, Static Insertion (Contact Sales)
Fixed Equiment
C9BS Fixed Equipment 230 – 690 VAC, 25 – 75 kvar (Contact Sales)
C9BS Fixed Equipment 230 – 690 VAC with Reactors, 6.25 – 75 kvar (Contact Sales)
C9BS Fixed Equipment 440 VAC, 6.5 – 75 kvar, Nitrogen Capacitors (Contact Sales)
C9BS Fixed Equipment 440 VAC with Reactors, 6.25 – 75kvar, Nitrogen Capacitors (Contact Sales)
Modular Racks
C91S Modular Rack, 230 – 690 VAC, 12.5 – 200 kvar (Contact Sales)
C91S Modular Rack, 230 – 690 VAC with reactors, 6.25 – 75 kvar (Contact Sales)
C91S Modular Rack, 230 – 690 VAC, 12.5 – 100 kvar, Nitrogen Capacitors (Contact Sales)
C91S Modular Rack 230 – 690 VAC with Reactors, 6.25 – 75 kvar, Nitrogen Capacitors (Contact Sales)