Aluminum Capacitors
KEMET’s Aluminum Electrolytic capacitors offer excellent ripple current carrying capability coupled with extended life for high energy and power applications. The high capacitance and high ripple current rating make it ideal for DC-Link in power converters.
Datasheets
Solid Polymer
Surface Mount
A700 Series, +125°C
A720 Series, +105°C
A765 Series, +105°C
A766 Series, +105°C
A767 Series, +105°C
A768 Series, +125°C
Radial Leads
Hybrid Polymer
Surface Mount
Axial Leads
Axial Leads
105°C and 125°C
125°C and 150°C
PEG127 Vibration Resistant, High Ripple, +150°C
PEG220 Vibration Resistant, High Ripple, +150°C
PEG225 Vibration Resistant, Extremely High Ripple
PEG226 Vibration Resistant, High Ripple, +150°C
PEG227 Automotive Grade, Ultra-High CV, +125°C & +150°C
PEG228 Automotive Grade, Ultra-High CV, +150°C
PEH220, PEH225, PEH226 Radial Crown Axials, Vibration Resistant, High Ripple
PEH227 Radial Crown, Automotive Grade, Ultra-High CV, +125°C & +150°C
PEH228 Radial Crown, Automotive Grade, Ultra-High CV, +150°C
165°C
Not for New Design
Snap-In and Solder Pin / Tab
85°C
ALC70 +85°C
ALA7D Automotive Grade, +85°C
ALA7A Automotive Grade, +85°C
PEH506 High Ripple Current, +85°C
ELH Low Impedance, +85°C
ALC10 +85°C
105°C
ALC80, +105°C
ALA8D Automotive Grade, +105°C
ALA8A Automotive Grade, +105°C
ALC40 Longer Life, +105°C
PEH536 High Ripple Current, Long Life, +105°C
PEH534 High Ripple Current, Long Life, +105°C
ELD High Reliability, +105°C
ELG General Purpose, +105°C
125°C
Audio
Not for New Design
Press-Fit
85°C
105°C
Screw Terminal
85°C
ALS70/71, High CV, +85°C
ALS30/31 Long Life, High Ripple, +85°C
PEH200 Low ESR, Long Life, +85°C
PEH169 Low ESR, Long Life, +85°C
105°C
125°C
Not for New Design
ALS32/33 Series Long Life, High Ripple (Imperial), +85°C
ALS36/37 General Purpose (Imperial), +85°C
ALS60/61 High Ripple, 550V, +85°C
ALS42/43 General Purpose (Imperial), +105°C
Surface Mount
85°C
105°C
125°C
Radial Leads
85°C
105°C
ESC Low ESR, High Frequency, +105°C
ESE High Reliability, +105°C
ESG Long Life, +105°C
ESH High Capactiance, +105°C
ESL Long Life, +105°C
ESS Low Profile (Miniature), +105°C
EST Very Long Life, +105°C
ESU Long Life, +105°C
ESW High Ripple, Long Life, +105°C
ESX High Frequency, +105°C
ESY High Ripple, +105°C
ESZ Long Life, +105°C
ETA High Reliability, +105°C
ETG High Reliability, +105°C