Tantalum Capacitors
KEMET’s broad tantalum portfolio supports segment designers in telecommunications, industrial, automotive, military, and drilling applications where space limitations, voltage requirements, life performance, and maximum operational temperature requirements are a concern.
Datasheets
Surface Mount
Standard Tantalum
Low ESR
T494 Automotive/Industrial Grade Low ESR MnO2
T495 Surge Robust MnO2
T510 Multiple Anode MnO2
Tantalum Stack MnO2 (TSM) Series
High Temperature (>125°C)
High Reliability (HRA)
T428 High Volumetric Efficiency Facedown HRA MnO2
T493 HRA MnO2 (CWR11 Style)
T495 Surge Robust HRA Low ESR MnO2 DLA 95158
T496 Fused HRA MnO2 and DLA (DSCC) Drawing 04053
T497 HRA MnO2 (CWR09/19/29 Style)
T513 HRA Multiple Anode Low ESR MnO2
MIL-PRF (CWR Series)
T409 MIL-PRF-55365/4 (CWR09 Style)
T419 MIL-PRF-55365/11 (CWR19 Style)
T429 MIL-PRF-55365/11 (CWR29 Style)
T492 MIL-PRF-55365/8 (CWR11 Style)
Fused
Automotive Grade
T489 Automotive Grade Low DC Leakage MnO2
T491 Automotive Grade Industrial Grade MnO2
T494 Automotive/Industrial Grade Low ESR MnO2
T495 Automotive Grade Surge Robust Low ESR MnO2
T498 Automotive Grade MnO2 150°C
T499 Automotive Grade MnO2 175°C
T510 Automotive Grade Multiple Anode Low ESR MnO2
Space Grade
T493 Space Grade COTS MnO2 (CWR11 Style)
T496 Space Grade Fail-Safe Fused MnO2
T497 Space Grade COTS MnO2 (CWR09/19/29 Style)
T510 Space Grade Multiple Anode Low ESR MnO2
Not for New Design
B45 Low Profile Standard and Low ESR MnO2 Series: Not for New Design
B45 High Capacitance MnO2 Series: Not for New Design
B45 Automotive MnO2 Series: Not for New Design
B45 Performance High Reliability 150°C MnO2 Series: Not for New Design
B45 High Temperature 175°C: Not for New Design
B45 SpeedPower Low ESR MnO2 Series: Not for New Design
B45 Multilpe Anode Ultra-Low ESR MnO2 Series: Not for New Design
Axial Leads
Hermetic Seal
T110 Axial MIL-PRF-39003/01 Polar Type and T212 (CSR13 Style)
T111 Axial MIL-PRF-39003/04 Non-Polar and T213 (CSR91 Style)
T222 Axial MIL-PRF-39003/02 Polar Miniature (CSR09 Style)
T140 Axial MIL-PRF-39003/03 Polar Type and T242 (CSR23 Style)
T252 Axial MIL-PRF-39003/06 (CSR33 Style)
T262 Axial MIL-PRF-39003/09 (CSR21 Style)
T215 Axial High Temperature Solder M39003/01 (CSR13 Style)
T225 Axial High Temperature Solder M39003/02 (CSR09 Style)
T255 Axial High Temperature Solder M39003/06 (CSR33 Style)
T245 Axial High Temperature Solder M39003/03 (CSR23 Style)
Hermetic Seal Space Grade
GR500/T210 High Reliability
T216 Axial MIL-PRF-39003/10 (CSS13 Style) and T256 (CSS33 Style)
T266 Axial MIL–PRF–39003/11 Space Grade (CSS21 Style)