Relays
KEMET offers latching and non-latching signal relays, which can be activated from 3 VDC to 24 VDC at 140 mW or less, while still carrying up to 30 W or 37.5 VA of power for both DC and AC applications. KEMET carries both through-hole and surface-mount options for these relays, which are useful for toggling power to a component or device.
Loading your content...