Polymer Capacitors
KEMET is the market leader in polymer capacitor technology. Our organic capacitors are solid electrolytic devices constructed with a conductive polymer cathode capable of delivering optimized performance in a broad range of applications. Combining very low ESR and improved capacitance retention at high frequencies with a broad dimensional offering, KEMET’s portfolio supports designers through innovation and technology.
Datasheets
Surface Mount
Industrial Grade
T52x/T530 Polymer Electrolytic Capacitors
T522 Reduced Leakage Polymer Tantalum
T528 Low ESL Polymer Electrolytic for CPU/GPU Decoupling
Solid State Drives/High Energy Applications Polymer Electrolytics
Tantalum Stack Polymer (TSP) Series
F/PS Low Profile High Capacitance Polymer Capacitor
G/PS Low Profile Ultra High Capacitance Polymer Capacitor
PS/G Ultra Low ESR Polymer Capacitor
PS/H High Operation Temperature Small Size Polymer Capacitor
PS/K Standard Big Size Polymer Capacitor
PS/L Standard Small Size Polymer Capacitor
Neocapacitor
Automotive Grade
High Reliability (HRA)
Aluminum Polymer
A700 H-Chip, +125°C
A720 H-Chip, +105°C
A765 V-Chip, +105°C
A766 V-Chip, +105°C
A767 V-Chip, +105°C
A768 V-Chip, +125°C, AEC-Q200
Axial Leads
Hermetic Seal
T550 Axial Polymer Hermetic Seal (PHS) 105°C and DLA Series
T551 Axial Polymer Hermetic Seal (PHS) 125°C