- Home
- Capacitors
- Ceramic
Ceramic Capacitors
KEMET provides automotive grade components that are designed with safer failure mechanisms and qualified to industry standards, such as AEC-Q200 and VW AUDI 80808. Our parts have been proven on the road and in the lab with an extensive track record of reliability. Our automotive grade products are verified to work under harsh temperatures ranging from -50ºC to 125ºC, and are certified for automotive applications such as powertrain, on-board electronics, and charging systems.
Surface Mount
Commercial Grade
U2J Dielectric, 10 – 100 VDC
C0G Dielectric, 10 – 250 VDC
X7R Dielectric, 6.3 – 250 VDC
X5R Dielectric, 4 – 50 VDC
Z5U Dielectric, 50 - 100 VDC
Y5V Dielectric, 6.3 – 50 VDC
Capacitor Array, C0G Dielectric, 10 – 200 VDC
Capacitor Array, X7R Dielectric, 10 – 200 VDC
Telecom "Tip and Ring," X7R Dielectric, 250 VDC
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
U2J with KONNEKT™ Technology for 50 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC
250 VAC AC Rated Capacitors, CAN Series
Flex Mitigation
Flexible Termination, U2J Dielectric, 10 – 100 VDC
Flexible Termination, C0G Dielectric, 10 – 250 VDC
Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
Flexible Termination, X8R Dielectric, 10 – 100 VDC
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 10,000 VDC
Floating Electrode (FE-CAP), X7R Dielectric, 6.3 – 250 VDC
Floating Electrode with Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
Open Mode Design (FO-CAP), X7R Dielectric, 16 – 200 VDC
KPS, X7R Dielectric, 10 – 250 VDC
KPS, High Voltage, X7R Dielectric, 500 - 630 VDC
KPS, High Temperature 150°C, X8L Dielectric, 10 VDC – 50 VDC
250 VAC AC Rated Capacitors, CAN Series
Flexible Termination, X7R Dielectric VW80808 Spec, 6.3 – 250 VDC
High Voltage with Flexible Termination, X7R Dielectric VW80808 Spec, 500 – 2,000 VDC
Automotive
U2J Dielectric, 10 – 100 VDC
C0G Dielectric, Automotive, 10 – 250 VDC
X7R Dielectric, Automotive, 6.3 – 250 VDC
X8R Dielectric, 150°C, 10 – 100 VDC
X8L Dielectric, 150°C, 6.3 – 50 VDC
X8G Dielectric 150°C, 10 – 100 VDC
Capacitor Array, C0G Dielectric, 10 – 200 VDC
Capacitor Array, X7R Dielectric, 10 – 200 VDC
Flexible Termination, C0G Dielectric, 10 – 250 VDC
Flexible Termination, X8R Dielectric, 10 – 100 VDC
Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
Open Mode Design, X7R Dielectric, 16 – 200 VDC
KPS Series, X7R Dielectric, 10 – 250 VDC
KPS Series, High Voltage, X7R Dielectric, 500 - 630 VDC
KPS HT, X8L Dielectric, 150°C, 10 – 50 VDC
High Voltage C0G Dielectric, 500 – 3,000 VDC
High Voltage U2J Dielectric, 2000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
ESD, X7R Dielectric, 16 – 250 VDC
ESD, C0G Dielectric, 25 – 250 VDC
KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C
Flexible Termination, X7R Dielectric VW80808 Spec, 6.3 – 250 VDC
High Voltage with Flexible Termination, X7R Dielectric VW80808 Spec, 500 – 2,000 VDC
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC
High Voltage, High Temperature 150°C, X8G Dielectric, 500 – 2,000 VDC
HiQ-CBR Automotive, C0G Dielectric, Low ESR, 50 VDC, 1 MHz – 50 GHz (RF and Microwave)
COTS
SnPb End Metallization
SnPb Termination, C0G Dielectric, 10 – 250 VDC
SnPb Termination, X7R Dielectric, 6.3 – 250 VDC
C0G Dielectric (COTS) with SnPb 10 – 250 VDC
X7R Dielectric (COTS) with SnPb 6.3 – 250 VDC
X5R Dielectric "L" Series, SnPb 4 – 50 VDC
High Temperature X8R Dielectric, 10 – 100 VDC
High Temperature X8L Dielectric, 6.3 – 50 VDC
Telecom "Tip and Ring," X7R Dielectric, 250 VDC
Open Mode Design, X7R Dielectric, 16 – 200 VDC
Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
Floating Electrode Design, X7R Dielectric, 6.3 – 250 VDC
Floating Electrode with Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
KPS "L" Series, SnPb Termination, X7R Dielectric, 10 – 250 VDC
KPS "L" Series, High Voltage, SnPb Termination, X7R Dielectric, 500 – 630 VDC
Bulk Capacitance
KPS Series, X7R Dielectric, 10 – 250 VDC
KPS "L" Series, SnPb Termination, X7R Dielectric, 10 – 250 VDC
KPS MIL Series, 25 – 1,000 VDC
KPS, High Voltage, X7R Dielectric, 500 - 630 VDC
KPS "L" Series, High Voltage, SnPb Termination, X7R Dielectric, 500 – 630 VDC
KPS HT Series, High Temperature, X8L Dielectric, 10 VDC – 50 VDC
KPS-MCC High Temperature 200°C SMPS Stacks, 50 – 2,000 VDC (Industrial Grade)
KPS-MCL Low-Loss High Temperature 200°C SMPS Stacks, 200 – 2,000 VDC (Industrial Grade)
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC
High Temperature (> 125°C)
CHT Series High Temperature 260°C, C0G Dielectric, 10 –100 VDC (Industrial Grade)
High Temperature 200°C, C0G Dielectric, 10 – 200 VDC
High Voltage, High Temperature 200°C, C0G Dielectric, 500 – 2,000 VDC
Pulse Discharge, High Voltage, High Temperature 200°C, C0G Dielectric, 1,000 VDC – 3,500 VDC (Industrial Grade)
High Temperature 175°C, X7R Dielectric, 16 – 200 VDC
High Temperature 150°C, X8R Dielectric, 10 -100 VDC
High Temperature 150°C, Flexible Termination, X8R Dielectric, 10 – 100 VDC
High Temperature 150°C, X8L Dielectric, 6.3 – 50 VDC
High Temperature 150°C, X8G Dielectric, 10 – 100 VDC
High Voltage, High Temperature 150°C, X8G Dielectric, 500 – 2,000 VDC
KPS HT Series, 150°C, X8L Dielectric, 10 – 50 VDC
High Voltage (≥ 500 V)
High Voltage C0G Dielectric, 500 – 10,000 VDC
High Voltage C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage U2J Dielectric, 2000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage, High Temperature 150°C, X8G Dielectric, 500 – 2,000 VDC
ArcShield™, X7R Dielectric, 500 – 1,000 VDC
KPS HV Large Case SM Series, C0G Dielectric 500 – 10,000 VDC
KPS HV Large Case SM Series, X7R Dielectric 500 – 10,000 VDC
Pulse Discharge, High Voltage, High Temperature 200°C, 1,000 VDC – 3,500 VDC (Industrial Grade)
KPS Series, High Voltage, X7R Dielectric, 500 - 630 VDC
HV-HT Series, High Voltage, 200°C, C0G Dielectric, 500 – 2,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 10,000 VDC
High Voltage with Flexible Termination, X7R Dielectric VW80808 Spec, 500 – 2,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)
Floating Electrode (FE-CAP), High Voltage, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C
KC-LINK™ with KONNEKT™ Technology for High-Efficiency, High-Density Power Applications
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC
Aerospace and Defense
MIL-PRF-32535, 4 – 100 VDC (X7R Dielectric)
MIL-PRF-32535 C0G and BP Dielectrics, 4 – 200 VDC
MIL-PRF-55681 BP (C0G/NPO), BR (X7R) and BX Dielectrics, 50 – 100 VDC
DSCC Approved 03028 BR (X7R) and BX (X7R) Dielectrics 6.3 - 200 VDC
GR900 BP (NPO) and BX (X7R) Dielectrics, 16 – 200 VDC
MIL-PRF-123 BR (X7R) and BX (X7R) Dielectrics, 50 – 100 VDC
High Voltage Surface Mount Series, MIL-PRF-49467 Screened, 500 - 5,000 VDC (Industrial Grade)
KPS MIL Series, SMPS Stacked Capacitors, MIL–PRF–49470, DSCC 87106, 25 – 1,000 VDC (Commercial, Military and Space Grades)
High Reliability Alternative (HRA) Series X7R Dielectric, 4 – 100 VDC
Harsh Environmental
KPS SM Series, C0G Dielectic, 500 - 10,000 VDC
KPS SM Series, X7R Dielectric, 500 - 10,000 VDC
Ceramic Chip High Voltage, MIL-PRF-49467 Screened Series, 500 - 5,000 VDC
HV Standard Series, 500 - 10,000 VDC
HV MIL-PRF-49467 Screened Series, 500 - 5,000 VDC
HS Series, 500 - 5,000 VDC
HV Series, High Temperature 200°C, 500 - 4,000 VDC
HP Series, High Temperature 200°C, 25 - 200 VDC
S Series with C3 Technology, 50 - 200 VDC
A Series with C3 Technology, High Temperature 200°C, 25 -100 VDC
T Series with C3 Technology, High Temperature 260°C, 50 -100 VDC
V Series with C3 Technology, High Temperature 260°C, 500 -5,000 VDC
RF and Microwave
Medical and Health
KONNEKT™
Leaded
High Voltage (> 500V)
High Voltage, Radial, Conformally Coated, 25 – 3,000 VDC
High Voltage Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC
High Voltage Goldmax, 300 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC
High Voltage Goldmax, 600 Series, Conformally Coated, C0G Dielectric, 500 – 3,000 VDC
High Voltage Goldmax, 600 Series, Conformally Coated, X7R Dielectric, 500 – 3,000 VDC
Commercial Grade
Ceramic Molded, Axial and Radial
Goldmax, 300 Series, Conformally Coated, C0G Dielectric, 25 – 250 VDC
Goldmax, 300 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC
Goldmax, 300 Series, Conformally Coated, Z5U Dielectric, 25 – 250 VDC
Goldmax, 300 Series, Conformally Coated, Ultra-Stable X8R Dielectric, 25 – 200 VDC
Goldmax, 300 Series, Conformally Coated, X8L Dielectric, 25 – 50 VDC
Aximax, 400 Series, Conformally Coated, C0G Dielectric, 25 – 250 VDC
Aximax, 400 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC
Aximax, 400 Series, Conformally Coated, Z5U Dielectric, 25 – 250 VDC
Aximax, 400 Series, Conformally Coated, X8R Dielectric, 50 – 200 VDC
Aximax, 400 Series, Conformally Coated, X8L Dielectric, 25 – 50 VDC
SCA Series, Axial, C3 Technology, C0G Dielectric, 50 – 200 VDC
SRA Series, Axial, C3 Technology, X7R Dielectric, 50 – 200 VDC
SCR Series, Radial, C3 Technology, C0G Dielectric, 50 – 200 VDC
SRR Series, Radial, C3 Technology, X7R Dielectric, 50 – 200 VDC
Radial, Molded, C0G Dielectric, 50 – 200 VDC
Radial, Molded, X7R Dielectric, 50 – 200 VDC
Axial, Molded, C0G Dielectric, 50 – 200 VDC
Axial, Molded, X7R Dielectric, 50 – 100 VDC
Automotive
Goldmax, 300 Series, Radial, Conformally Coated, C0G Dielectric, 25 – 250 VDC
Goldmax, 300 Series, Radial, Conformally Coated, X7R Dielectric, 25 – 250 VDC
Goldmax, 300 Series, Radial, Conformally Coated, Ultra-Stable X8R Dielectric, 25 – 200 VDC
Goldmax, 300 Series, Radial, Conformally Coated, X8L Dielectric, 25 – 50 VDC
Aximax, 400 Series, Conformally Coated, C0G Dielectric, 25 – 250 VDC
Aximax, 400 Series, Conformally Coated, X7R Dielectric, 25 – 250 VDC
Aximax, 400 Series, Conformally Coated, X8R Dielectric, 50 – 200 VDC
Aximax, 400 Series, Conformally Coated, X8L Dielectric, 25 – 50 VDC
Industrial Grade
High Reliability
Aerospace and Defense
Disc
General Purpose
Safety Certified, Interference Suppression
Surface Mount
Disc
C900, X1 400 VAC/Y2 250 VAC, Radial Disc, Encapsulated, AC Type
C900, X1 440 VAC/Y2 300 VAC, Radial Disc, Encapsulated, AC Type
C900, X1 760 VAC/Y1 500 VAC, Radial Disc, Encapsulated, AS Type
C900, X1 400 VAC/Y1 250 VAC, Radial Disc, Encapsulated, AH Type
C900 X1 400 VAC/Y1 400 VAC, Radial Disc, Encapsulated, AH Type
C700, X1 440 VAC/Y1 400 VAC, Radial Disc, Encapsulated, KJN Type
C700, X1 440 VAC/Y1 250 VAC, Radial Disc, Encapsulated, KJN Type
C700, X1 760 VAC/Y1 500 VAC, Radial Disc, Encapsulated, KJN Type
C700, X1 400 VAC/Y2 250 VAC, Radial Disc, Encapsulated, KJY Type
C700, X1 440 VAC/Y2 300 VAC, Radial Disc, Encapsulated, KJY Type