Ceramic Capacitors

KEMET provides automotive grade components that are designed with safer failure mechanisms and qualified to industry standards, such as AEC-Q200 and VW AUDI 80808. Our parts have been proven on the road and in the lab with an extensive track record of reliability. Our automotive grade products are verified to work under harsh temperatures ranging from -50ºC to 125ºC, and are certified for automotive applications such as powertrain, on-board electronics, and charging systems.

   
Loading your content...
 
Loading your content...

Surface Mount

Commercial Grade

Flex Mitigation

Automotive

U2J Dielectric, 10 – 100 VDC
C0G Dielectric, Automotive, 10 – 250 VDC
X7R Dielectric, Automotive, 6.3 – 250 VDC
X8R Dielectric, 150°C, 10 – 100 VDC
X8L Dielectric, 150°C, 6.3 – 50 VDC
X8G Dielectric 150°C, 10 – 100 VDC
Capacitor Array, C0G Dielectric, 10 – 200 VDC
Capacitor Array, X7R Dielectric, 10 – 200 VDC
Flexible Termination, C0G Dielectric, 10 – 250 VDC
Flexible Termination, X8R Dielectric, 10 – 100 VDC
Flexible Termination, X7R Dielectric, 6.3 – 250 VDC
Open Mode Design, X7R Dielectric, 16 – 200 VDC
KPS Series, X7R Dielectric, 10 – 250 VDC
KPS Series, High Voltage, X7R Dielectric, 500 - 630 VDC
KPS HT, X8L Dielectric, 150°C, 10 – 50 VDC
High Voltage C0G Dielectric, 500 – 3,000 VDC
High Voltage U2J Dielectric, 2000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
ESD, X7R Dielectric, 16 – 250 VDC
ESD, C0G Dielectric, 25 – 250 VDC
KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C
Flexible Termination, X7R Dielectric VW80808 Spec, 6.3 – 250 VDC
High Voltage with Flexible Termination, X7R Dielectric VW80808 Spec, 500 – 2,000 VDC
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC
High Voltage, High Temperature 150°C, X8G Dielectric, 500 – 2,000 VDC
HiQ-CBR Automotive, C0G Dielectric, Low ESR, 50 VDC, 1 MHz – 50 GHz (RF and Microwave)

COTS

SnPb End Metallization

Bulk Capacitance

High Temperature (> 125°C)

High Voltage (≥ 500 V)

High Voltage C0G Dielectric, 500 – 10,000 VDC
High Voltage C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage U2J Dielectric, 2000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC
High Voltage X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC (Automotive Grade)
High Voltage, High Temperature 150°C, X8G Dielectric, 500 – 2,000 VDC
ArcShield™, X7R Dielectric, 500 – 1,000 VDC
KPS HV Large Case SM Series, C0G Dielectric 500 – 10,000 VDC
KPS HV Large Case SM Series, X7R Dielectric 500 – 10,000 VDC
Pulse Discharge, High Voltage, High Temperature 200°C, 1,000 VDC – 3,500 VDC (Industrial Grade)
KPS Series, High Voltage, X7R Dielectric, 500 - 630 VDC
HV-HT Series, High Voltage, 200°C, C0G Dielectric, 500 – 2,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 10,000 VDC
High Voltage with Flexible Termination, X7R Dielectric VW80808 Spec, 500 – 2,000 VDC
High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC (Automotive Grade)
Floating Electrode (FE-CAP), High Voltage, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FE-CAP), High Voltage, X7R Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, C0G Dielectric, 500 – 3,000 VDC
Floating Electrode (FF-CAP), High Voltage with Flexible Termination, X7R Dielectric, 500 – 3,000 VDC
KC-LINK for Fast Switching Semiconductor Applications DC Link, 150°C
KC-LINK™ with KONNEKT™ Technology for High-Efficiency, High-Density Power Applications
C0G with KONNEKT™ Technology, 50 – 3,000 VDC
X7R with KONNEKT™ Technology, 25 – 3,000 VDC 

Aerospace and Defense

RF and Microwave

Medical and Health

KONNEKT™

Leaded

High Voltage (> 500V)

Commercial Grade

Automotive

Industrial Grade

High Reliability

Aerospace and Defense

Disc

General Purpose

Safety Certified, Interference Suppression

Surface Mount

Disc