METCOM

Automotive metal composite power inductors for DC-DC switching power supplies and EMI filtering

Overview

Overview

METCOM metal composite power inductors have an advantage over traditional ferrite inductors because of the core high saturation flux density, which enables a stronger magnetic field.

The inductor construction characteristics use rounded copper wire surrounded by a sintered magnetic metal composite powder capable of stable inductance across temperature and current. The inductor construction makes it suitable to be used in many DC to DC regulators such as:

  • Switching mode power supplies
  • PC and servers

METCOM is also foot print compatible.

Depending on the application space constraint, current requirements, and inductance needed, the tables found in the above Part Number and Case Sizes tabs can help you quickly identify a case size needed to support your architecture.

Product Listing

Product Listing

Loading your content...
 
Loading your content...
Applications

Applications

Complementary Products

Complementary Products

Polymer Capacitor

T598 and T599
  • DC-DC bulk capacitance
  • High temperature
  • Long lifetime
 

ESD Protection

VE Series SMD Varistor
  • Transient over voltage
  • High temperature
  • Load dump protection
 

EMI Isolation

Flex Suppressor®
  • Radiation noise suppression
  • Wide range frequencies
  • Isolate sub-circuits