Specifications
General
Series
VC
Voltage DC
11 V
Voltage AC
8 VAC
Temperature Range
-55/+125°C
Varistor Voltage
15 V
Clamping Voltage
25 V
Clamping Current
1 A
Surge Current
200 A
Energy
600 mJ
Power
8000 uW
Chip Size
1206
Termination
Nickel Tin
RoHS
With Exemptions
AEC-Q200
Yes
Packaging
T&R
Packaging Quantity
4000
Alternate Products
View products that have nearly identical specifications.