EMI/RFI Filters
KEMET offers a wide range of power feed-through EMI filters to minimize high power transient interference caused by switching elements in power generation systems.
Datasheets
Chassis Mount
PV, 600 VDC and 1,200 VDC, 25 – 2,500 A
TH, 530/305 VAC, 8 – 200 A High Performance Three-Phase and Neutral Filters
PV, 520 VAC, 250 – 2,500 A High Current Three Phase Filter
PH, 690 VAC, 250 – 2,500 A High Current, High Voltage Three-Phase Filters
MH, 530/305 VAC, 7 –180 A High Performance Three-Phase Filters
AW, 440 VAC, 3 – 10 A, Three-Phase and Neutral Filters
FBN, 250 VAC, 1 – 10 A, IEC 60320 Power Inlet EMI Filters
FAI, 250VAC, 1 – 10 A, Single Phase Filters
Metal Box
FAH, 250 VAC, 0.5 – 6.5 A, PCB and Chassis Mount Suppression Filters
GF Metal Box Single-Phase Filters
GL Inlet Single-Phase Filters
GT Metal Box Single-Phase Filters
LF Metal Box Single-Phase and Three-Phase Filters
Noise Filters
Metal Cylinder
RG Metal Cylinder Single-Phase Filters
VC Metal Cylinder Single-Phase Filters
VU Metal Cylinder Single-Phase Filters