Specifications
General
Features
Propietary Piezo Ceramic Material, Built-in Amplifier, Integrated Cable
Temperature Range
-25/+75°C
Power Supply Voltage
3 - 5.5 VDC
RoHS
With Exemptions
REACH
SVHC (PZT – CAS 12626-81-2)
SCIP Number
640fe643-8c06-4489-831d-d384ddba7405
Packaging
Bulk, Box
Packaging Quantity
100
Typical Component Weight
1 g
Sensitivity
20 mV/m/s²
Frequency Range
10 - 15,000 Hz
Measuring Range
+/-50 m/s²
Alternate Products
View products that have nearly identical specifications.