CBR HiQ RF and Microwave
Key Resources
KEMET’s CBR HiQ Automotive RF Capacitor Series features a copper electrode BME (Base Metal Electrode) system that offers ultra-low ESR and HiQ in the VHF, UHF, and microwave frequency bands. Low ESR allows for higher RF currents which are ideal for applications such as V2X, safety systems, power trains, and automotive communication systems.
Benefits:
- AEC-Q200 qualified
- Base Metal Electrode (BME) dielectric system
- High thermal stability
- 0402 and 0603 case sizes
- Pb-free and RoHS compliant
- Ideal for high-frequency applications
- Negligible capacitance change with respect to temperature

Loading your content...