MPX1D0630L6R8
(UPI2X10630L6R8)
KEMET, MPX, SMD, 6800 nH, 20%, 0630(2826)
Key Resources
Specifications
General
Inductance
6800 nH
Inductance Tolerance
20%
Temperature Range
-55/+155°C
Current
5.2 A
DC Resistance
50.9 mOhms
Compare Self-Resonant Frequency
16 MHz
RoHS
Yes
Packaging
T&R, 330mm
Packaging Quantity
1500
Thickness
3mm
Thickness Max
3mm
Alternate Products
View products that have nearly identical specifications.