L0806B1R0JSWST
Obsolete
(L0806B1R0JSWST)
KEMET, L-SWS, SMD Wire-Wound, 1000 nH, 5%, 0806
Key Resources
Specifications
General
Inductance
1000 nH
Inductance Tolerance
5%
Temperature Range
-40/+105°C
Current
385 mA
DC Resistance
380 mOhms
Compare Self-Resonant Frequency
220 MHz
RoHS
Yes
Packaging
T&R
Packaging Quantity
2000
Thickness
1.6mm
Thickness Max
1.8mm
Alternate Products
View products that have nearly identical specifications.