VU-215F3

Obsolete (UNFVU215F3XXXX)
KEMET, VU, EMI/RFI Filters, Noise Suppression, 250 VAC, 15 A

Typical Electrical Performance
Specifications

Specifications

General

Series VU
Voltage AC 250 VAC
Current 15 A
Temperature Range -25/+55°C
RoHS With Exemptions
Leakage Current 1 mA
Packaging Tray, Box
Packaging Quantity 60
Lead Fast On
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.