RG-208F

Obsolete (UNFRG208FXXXXX)
KEMET, RG, EMI/RFI Filters, Noise Suppression, 250 VAC, 8 A

Typical Electrical Performance
Specifications

Specifications

General

Series RG
Voltage AC 250 VAC
Current 8 A
Temperature Range -25/+55°C
RoHS With Exemptions
Leakage Current 1 mA
Packaging Tray, Box
Packaging Quantity 25
Lead Fast On
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.