FLLE21K6APXI1
(LLE21K6APXI1)
KEMET, FLLE2-PV, EMI/RFI Filters, Noise Suppression, 1.2 kV, 1.6 kA, 300x150x130mm
Key Resources
Specifications
General
Series
FLLE2-PV
Voltage DC
1.2 kV
Current
1.6 kA
Temperature Range
-40/+100°C
Climate Category
40/100/21
RoHS
Yes
Power Loss
70 W
Reference Size
300x150x130mm
Packaging
Bulk
Packaging Quantity
1
Alternate Products
View products that have nearly identical specifications.