FLLD3800APHI1
(LLD3800APHI1)
KEMET, FLLD3-PH, EMI/RFI Filters, Noise Suppression, 690 VAC, 800 A, 350x230x170mm
Key Resources
Specifications
General
Series
FLLD3-PH
Voltage AC
690 VAC
Current
800 A
Temperature Range
-40/+100°C
Climate Category
40/100/21
RoHS
Yes
Power Loss
50 W
Leakage Current
5 mA
Reference Size
350x230x170mm
Packaging
Bulk
Packaging Quantity
1
Alternate Products
View products that have nearly identical specifications.