FLLD31K0APHI1
(LLD31K0APHI1)
KEMET, FLLD3-PH, EMI/RFI Filters, Noise Suppression, 690 VAC, 1 kA, 350x230x170mm
Key Resources
Specifications
General
Series
FLLD3-PH
Voltage AC
690 VAC
Current
1 kA
Temperature Range
-40/+100°C
Climate Category
40/100/21
RoHS
Yes
Power Loss
75 W
Leakage Current
5 mA
Reference Size
350x230x170mm
Packaging
Bulk
Packaging Quantity
1
Alternate Products
View products that have nearly identical specifications.