FAHAV3100ZC
KEMET, FAH, EMI/RFI Filters, Noise Suppression, 250 VAC, 1.6 A, 45x28x17mm
Key Resources
Specifications
General
Series
FAH
Voltage AC
250 VAC
Current
1.6 A
Temperature Range
-25/+100°C
Climate Category
25/085/21
RoHS
Yes
Leakage Current
.26 mA
Reference Size
45x28x17mm
Packaging
Bulk
Packaging Quantity
1
Lead Spacing
10.2mm
Alternate Products
View products that have nearly identical specifications.