FT0H225ZF
(USCFT00H225Z00)
FT, Supercapacitors, Radial Pin, 2.2 F, -20/+80%, 5.5 VDC, Pin Leads, Lead Spacing = 10.16mm
Key Resources
Specifications
General
Capacitance
2.2 F
Capacitance Tolerance
-20/+80%
Voltage DC
5.5 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Diameter
28.5mm
Length
14mm
Lead Spacing
10.16mm
Packaging
Bulk, Box
Packaging Quantity
50
Alternate Products
View products that have nearly identical specifications.