FG0V155ZF
(USCFG00V155Z00)
FG, Supercapacitors, Radial Pin, 1.5 F, -20/+80%, 3.5 VDC, Pin Leads, Lead Spacing = 5.08mm
Key Resources
Specifications
General
Capacitance
1.5 F
Capacitance Tolerance
-20/+80%
Voltage DC
3.5 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
16.5mm
Length
14mm
Lead Spacing
5.08mm
Packaging
Bulk, Box
Packaging Quantity
160
Alternate Products
View products that have nearly identical specifications.