FA1A224ZF
(USCFA01A224Z00)
FA, Supercapacitors, Radial Pin, 0.22 F, -20/+80%, 11 VDC, Pin Leads, Lead Spacing = 15mm
Key Resources
Specifications
General
Capacitance
0.22 F
Capacitance Tolerance
-20/+80%
Voltage DC
11 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
36.5mm
Length
27.5mm
Lead Spacing
15mm
Packaging
Bulk, Box
Packaging Quantity
30
Alternate Products
View products that have nearly identical specifications.