FA1A223ZF
(USCFA01A223Z00)
FA, Supercapacitors, Radial Pin, 0.022 F, -20/+80%, 11 VDC, Pin Leads, Lead Spacing = 5.1mm
Key Resources
Specifications
General
Capacitance
0.022 F
Capacitance Tolerance
-20/+80%
Voltage DC
11 VDC
Temperature Range
-25/+70°C
RoHS
Yes
Diameter
16mm
Length
25mm
Lead Spacing
5.1mm
Packaging
Bulk, Box
Packaging Quantity
240
Alternate Products
View products that have nearly identical specifications.