R53 X2
Metallized Polypropylene Film EMI Suppression Capacitor For Harsh Environment
![](/content/dam/kemet/lightning/images/product-images/film/Film-R53-X2-437x291.png)
|
R53 series is ideal for harsh environments and is AEC–Q200 qualified. Due to its miniaturized dimensions, this series is an excellent option in space-constrained applications.
|
- X2 Class (IEC 60384-14)
- THB Grade IIIB: 85°C, 85% R.H., 1,000h at 310VAC / 560VDC according to IEC 60384-14
- AEC-Q200 qualified
- Approvals: ENEC, UL, cUL, CQC
- Low Halogen content according to JS709C
- Capacitance Range: 0.1 μF – 22 μF
- Rated Voltage: 310 VAC 50 / 60Hz, 560 VDC
- Operating Temperature Range: -40°C to +110°C
- Recommended DC Voltage: ≤ 630 VDC
|
R52
MKP X2, Miniaturized
Class IIB Harsh Environment
![](/content/dam/kemet/lightning/images/product-images/film/Film%20R52%20437x300%2001.png)
|
For worldwide use in electromagnetic interference (EMI) suppression in across-the-line applications that require X2 safety classification. Typical applications include connection in series with the mains, capacitive power supplies and energy meters, with special emphasis in automotive applications for severe ambient conditions.
|
- Approvals: ENEC, UL, cUL, CQC
- THB Grade IIB: 85°C, 85% RH, 500 hours at URAC acc. to IEC 60384-14
- Rated voltage: 310 VAC 50/60 Hz
- Capacitance range: 47 nF – 22 µF
- Lead spacing: 10.0 – 37.5 mm
- Capacitance tolerance: ±20%, ±10%
- Climatic category 40/110/56, IEC 60068-1
- Tape and Reel in accordance with IEC 60286-2
- RoHS compliant and lead-free terminations
- Operating temperature range of −40°C to +110°C
- 100% screening factory test at 1,900 VDC
- Self healing properties
- Automotive (AEC-Q200) grade
|
R41T
MKP Y2/X1, High Temperature
Class IIIB Harsh Environment
![](/content/dam/kemet/lightning/images/product-images/film/Film%20R41T%20437x300.png)
|
For use in electromagnetic interference (EMI) suppression filter in “line-to-ground” and “across-the-line” applications, requiring Y2/X1 safety classification.
|
- Approvals: ENEC, UL, cUL, CQC
- Class Y2/X1 (IEC 60384-14)
- THB Grade IIIB: 85°C, 85% RH, 1,000 hours at 300 V URAC/1,500 V URDC acc. to IEC 60384-14
- Rated voltage: 300 VAC 50/60 Hz
- Capacitance range: 0.0022 – 1 µF
- Lead spacing: 10 – 37.5 mm
- Capacitance tolerance: ±20%, ±10%
- Climatic category 40/110/56, IEC 60068-1
- Tape and reel in accordance with IEC 60286-2
- RoHS compliant and lead-free terminations
- Operating temperature range of −40°C to +125°C
- Self-healing properties
- Automotive (AEC–Q200) grade
|
F862-V054
MKP X2, High Current
Class IIB Harsh Environment
![](/content/dam/kemet/lightning/images/product-images/film/F862-437x291.png)
|
Typical applications include connection in series with the mains, capacitive power supplies and energy meters, with special emphasis in automotive applications for severe ambient conditions.
|
- Approvals: ENEC, UL, cUL, CQC
- THB Grade IIB: 85°C, 85% RH, 500 hours at URAC acc. to IEC 60384-14 (not for Halogen-Free variant)
- Rated voltage: 310 VAC 50/60 Hz
- Capacitance range: 0.1 – 4.7 µF
- Lead spacing: 15.0 – 27.5 mm
- Capacitance tolerance: ±20%, ±10%
- Climatic category: 40/110/56, IEC 60068–1
- Tape and Reel in accordance with IEC 60286–2
- RoHS compliant and lead-free terminations
- Operating temperature range of −40˚C to +110˚C
- 100% screening factory test at 1,900 VDC
- Qualification based on AEC–Q200 guidelines
|
SMP253
Y2, SMD Metallized Paper
High dV/dt, Harsh Environment
![](/content/dam/kemet/lightning/images/product-images/film/SMP253-437x291.png)
|
For worldwide use as an electromagnetic interference suppressor in all Y2 applications, line-to-earth.
|
- High dv/dt capability
- Impregnated paper that ensures excellent stability and reliability properties, particularly in applications with continuous operation
- Approvals: ENEC, cULus
- Rated voltage: 250 VAC 50/60 Hz, maximum recommended DC voltage 1,500 VDC
- Capacitance range: 0.001 – 0.0047 µF
- Size code: 5045, 12.7 mm
- Capacitance tolerance: ±20%
|
R4Y Y1
Metalized Polypropylene Y1-certified EMI suppression capacitor
![](/content/dam/kemet/lightning/images/product-images/film/R4Y_Y1.png)
|
The R4Y can be widely used in automotive, EV charging station, and general industrial applications where Y1 class safety is needed in a harsh environment.
|
- Harsh Environment Capability
- THB IIB according to IEC 60384-14 (85°C | 85% R.H. | 500 hrs at rate AC voltage)
- Long lifetime at high temperatures
- 85 °C | 100 khr / 125 °C | 2khr at Vrac
- Automotive (AEC–Q200) grade
- Miniaturized dimension and wide capacitance range
- Capacitance Range: 0.47 nF – 33 nF
- Rated AC Voltage: 500 Vac (50/60 Hz)
- max 750Vac 1000 hrs at 125°C
- Recommended DC voltage: 1500 Vdc
- max 3000Vdc 1000 hrs 85 °C
|
R58 X1
The R58 is a radial metalized polypropylene X1 certified EMI suppression capacitor, featured with high voltage and high current in a harsh environment
![](/content/dam/kemet/lightning/images/product-images/film/R58_X1.png)
|
Typical applications are the EMI filter stage (across the main) where X1 safety classification is needed. For example, energy storage, inverters, and general industrial where high THB performance (Grade-IIIB) and high current are required. R58 can also be used in automotive applications such as the HVDC EMI filters where >800VDC is required.
|
- High rated voltage 600VAC/1200VDC
- 13% URAC and 20% URDC higher than competition
- High current
- dv/dt 50% higher than competition
- Harsh Environment Capability
- THB IIIB according to IEC 60384-14 (85°C | 85% R.H. | 1,000 h at both rate AC and DC voltages)
- Competition only specifies in AC (at lower THB level or lower VAC)
- Low-halogen content according to JS709C
- Capacitance Range: 0.01 μF – 8.2 μF
- Rated Voltage VAC : 600 V (50/60 Hz)
- DC Voltage Rated up to 1200 V
- Hipot Test up to 3KV peak | 60 s
|