R533R447000P2K
(533R447000P2K)
R53 X2 310 VAC, Film, Metallized Polypropylene, Automotive Safety, 4.7 uF, 10%, 310 VAC (X2), 630 VDC, 110°C, Lead Spacing = 27.5mm
Key Resources
Specifications
General
Dielectric
Metallized Polypropylene
Capacitance
4.7 uF
Capacitance Tolerance
10%
Voltage AC
310 VAC (X2)
Voltage DC
630 VDC
Temperature Range
-40/+110°C
RoHS
Yes
Qualifications
ENEC, UL, cUL, CQC, AEC-Q200
Height
30mm
Lead Spacing
27.5mm
Packaging Quantity
288
Alternate Products
View products that have nearly identical specifications.