The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
10 uF
Capacitance Tolerance
10%
Voltage DC
16 VDC
Temperature Range
-55/+125°C
RoHS
No
SCIP Number
1dd2e1b8-26dd-4d52-927c-6f9d519011aa
Impedance
3 Ohms
Leakage Current
1600 nA
Footprint
3216
Height Max
1.8mm
Packaging
T&R, 178mm
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.