20HS21N821KC

HS RAD-LDD Space C0G HV, Ceramic, 820 pF, 10%, 2000 VDC, C0G, Space Grade, High Voltage, Lead Spacing = 5.59mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 820 pF
Capacitance Tolerance 10%
Voltage DC 2000 VDC
Temperature Range -55/+125°C
Temperature Coefficient C0G
RoHS No
Lead Spacing 5.59mm
Packaging Waffle
Packaging Quantity 28
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.