PEG124YD1680QT1
PEG124, Aluminum Electrolytic, 6.8 uF, -10/+30%, 450 VDC, -40/+105°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
6.8 uF
Voltage DC
450 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Life
10,000 Hrs
Impedance
4 Ohms
Reference Size
13x29mm
Packaging
T&R, Plastic Tape
Alternate Products
View products that have nearly identical specifications.