PEG124PE247CQL1
Obsolete
PEG124, Aluminum Electrolytic, 47 uF, -10/+30%, 100 VDC, -40/+105°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
47 uF
Voltage DC
100 VDC
Temperature Range
-40/+105°C
RoHS
Yes
Life
10,000 Hrs
Impedance
920 mOhms
Reference Size
13x37mm
Packaging
Bulk, Bag
Alternate Products
View products that have nearly identical specifications.