ALT22A472DD100
Not for New Design
(A663HJ472M100A)
ALT22, Aluminum Electrolytic, 4,700 uF, 20%, 100 VDC, -40/+85°C
Key Resources
Specifications
General
Dielectric
Aluminum Electrolytic
Capacitance
4,700 uF
Voltage DC
100 VDC
Temperature Range
-40/+85°C
RoHS
Yes
Life
26,000 Hrs
Reference Size
40x55mm
Packaging
Bulk, Bag
Alternate Products
View products that have nearly identical specifications.