Many applications require the use of RFI (Radio Frequency Interference ) X2 capacitors with high stability in harsh environmental conditions e.g. general-purpose applications in series to the mains (capacitive voltage dividers, energy meters) and automotive ones (battery chargers).
Although full agency approvals (UL, ENEC, CQC) are mandatory only on RFI components mounted in parallel to the line, customers often require X2 approval also for series-with-the-mains applications. While the electrical stress on components used in series and in parallel with the mains are comparable, the performance requirements in applications in series to the mains are much stricter. For both applications, environmental conditions (temperature and relative humidity) are the major factors affecting the expected life of components.
Severe working conditions are simulated in KEMET’s laboratories by means of accelerated life tests: climatic chambers replicate high temperature, high humidity and AC voltage stress.
KEMET released recently a new fully-approved RFI X2 metallized film series, suitable for both series and parallelto-the-mains connection, designed for high capacitance stability in harsh conditions.
This paper identifies the main root cause of capacitance instability in harsh environment applications and shows the features and performances of the most advanced KEMET capacitors suitable for RFI X2 applications.
AC filtering capacitors have the task of reducing the high-frequency harmonics overlapped to the fundamental network frequency (50-60 Hz). Usually, the first significant harmonic amplitude lies between 2.5 and 6 kHz, depending on the specific equipment the filter is used upon.
The RFI film capacitors used in AC filtering are approved by ENEC, UL/cUL and CQC, in this paper we consider to use the metallized polypropylene film in wound technology.
These capacitors are classified “X” or “Y” based on their position in the filter circuit: X capacitors are connected across the line, while Y capacitors are connected between the line and the earth as shown in the following figure:
X and Y capacitors are grouped in different sub-classes based on the voltage peaks they are required to withstand, as per the following tables:
The self-healing property of metallized film dielectrics (their ability to self-regenerate an internal drop of insulation resistance) ensures a safe failure mode in AC filtering applications, where electrical noise and peak voltages are added repeatedly or occasionally to the fundamental frequency. When the self-healing operates, the temporary breakdown it creates results in a “clearing” of a metallized dielectric small area, causing a minor loss of Capacitance and the restoration of the capacitor’s initial electrical properties.
Polypropylene is the best material in terms of self-healing thanks to its all-aliphatic structure. Metallization material and thickness also play a significant role though, and in X and Y RFI capacitors they are specifically designed to maximize the self-healing performance. Nevertheless, the design choices aimed towards self-healing may make these kind of capacitors more susceptible than others to loss of Capacitance when exposed to extreme environmental conditions.
X-capacitors are generally mounted in parallel with the mains, with the purpose of filtering electromagnetic interference, both from the mains and the equipment, and of protecting the appliance from voltage spikes. In this application usually the customers use capacitors with large nominal tolerance (+/-20%). In recent years high capacitance stability and low tolerance have become a key feature for X capacitors, due to the development of more and more applications in series to the mains, in which the capacitor itself has the role of feeding AC voltage to the circuit, via a capacitive divider.
This need was followed by the introduction of the THB as qualification test for X capacitors. THB stands for Temperature Humidity Bias and is conducted for 1,000 hours at 85°C/85% relative humidity (RH), applying 240VAC (for X2 capacitors). Target performance is a capacitance decrease no larger than 10%.
THB is an accelerated endurance test and, therefore, stresses the components more than real-world applications. For this reason, it is important to integrate the test results with a predictive model for an easy and reliable prediction of end-user-application-condition performances.
In this paper, the capacitance loss mechanisms in harsh conditions are analysed and a model for life prediction is provided for KEMET’s new X2 heavy duty series.
Here is the description of the instruments, tools and methods used during the performed measurements. For each of them, the specific measured parameters are indicated.
Agilent E4980, HP4284A Precision LCR meter and HP4192A Impedance Analyzer (1 kHz and 1 VRMS): capacitance (C), dissipation factor (tg delta), equivalent series resistance (ESR).
Radio Meter IM6 Megaohmeter (1 – 999 V): insulation resistance (IR).
Heraeus Mod. UT6060 Oven: operational life DC and high temperature exposure.
Heraeus VLK, Heraeus HC2020 and Weiss 180/40 Environmental Test Chamber: temperature varied in the range 40-85°C, absolute humidity varied in the range 45-600 g/Kg.
Bertan 225 High Voltage Power Supply: operational life DC.
Kikusui TOS9201: first break-down voltage (FBDV)
As highlighted in the introduction, the main function of suppressor capacitors is filtering the noise of the network and protecting the appliances and the users from peak voltages mainly due to the following potential causes:
In case of any of the above events, the capacitor must be able to satisfy the main international standards, e.g.:
The main tests and requirement of the IEC60384-14 standard are:
All the above tests are focused on safety. The International Standards verify, with frequent audits, that capacitors and processes satisfy these safety requirements. For this reason, all capacitors to be used as suppressors in parallel to the main are designed accordingly. The main design choices on film capacitors to be in line with the safety requirements are:
Suppressors used in series to the mains
Besides the peak voltage withstanding capacitors have to be qualified, when used in series to the mains, for a high level of capacitance stability in order to feed the right AC voltage and power to the circuit through time.
The main applications whose design include suppressors in series to the main are:
For these applications, besides the typical requirements for X2, the main challenge is the following test:
This test has been adopted from electronic energy meters manufacturers in order to guarantee 20 years of working life of their appliances. Other humidity requirements could consist of slight variations in the temperature/relative humidity combination of the above-mentioned test: 70°C/70% R.H., 60°C/95% R.H., 60°C/85% R.H. or 40°C/93% R.H.
In the following table, the absolute water content (g/m3 ) for each above-mentioned combination of temperature and relative humidity is shown:
The chart above shows that the absolute water content of the 85°C/85% R.H. condition is 6 times larger than the 40°C/93% R.H. one, the latter being usually the one mentioned in the international standards of RFI capacitors. For this reason, these standards do not cover all the requirements of applications where high level of capacitance stability is required.
Another meaningful difference between the requirements of the international standards of the RFI capacitors and real-world applications (e.g. electronic energy meters) consists in the missing requirement of a VAC waveform applied during the humidity test. In the real environment both stresses (VAC and 85°C/85% R.H.) are present. This aspect increases the magnitude of the environmental stress on the capacitors, because of the positive synergism between voltage and humidity.
The requirement of high capacitance stability should be considered during the design of these RFI capacitors, for example in the selection of film base, metallization resistance and all materials that give an enclosure of the internal film element. All these materials usually have special features that increase the cost of the capacitors. During the selection of suppressors, designers should require the real-application-requirement level of humidity withstanding capability, in order to find the right capacitor at the proper cost.
In general, the film base material should have good self-healing capability but also show a good behavior under tough humidity conditions: this means that some film base materials are not suitable at all for these applications.
The metallization resistance selection has an important role in the right compromise between safety aspects and capacitance stability. As previously stated, the higher the resistance value, the higher the performance on peak voltage withstanding, but the lower the capacitance stability in humidity conditions. Increasing the resistance, without modifying the morphological structure of the metal layer, means reducing the thickness of the metal that could be oxidized during the electrochemical corrosion phenomenon.
In application, several suppressors are used in different filtering stages as per following schemes:
In particular, sometimes not only the first filtering stage but also the second one requires a RFI capacitor with a level of capacitance stability higher than the market standard. In the first filtering stage, though, the ripple current/voltage level is usually higher than in the subsequent stages.
If the capacitance starts decreasing, it probably means that the metallization area has started to shrink due to an erosion or corrosion phenomena. In both cases, the ESR (equivalent series resistance) starts increasing determining a higher self-heating of the film element and, therefore, an increase of the final temperature of the capacitor.
RFI capacitors with high level of capacitance stability do not show an increase of their temperature during the working life. However, in order not to decrease the efficiency of the filter, a high capacitance stability reduces the deviations of the cut-off frequency or of the filtering bandwidth.
Film capacitor technology represents the main choice for suppressors’ capacitors for their following characteristics:
In this section, the main root causes of capacitance drop for these RFI components will be examined. The KEMET offering, on suppressors able to work in series to the main, is a single-metallized polypropylene component: all the capacitance drop mechanisms described in following paragraphs are therefore focused on this technology (although the main concepts can be considered valid also for other typologies like series construction, double metallized or single segmented metallized film capacitors).
From the formula in Figure 6, capacitance is directly proportional to the vacuum dielectric constant (Ɛ0), to the relative dielectric constant of the material (Ɛr) and to the area of dielectric faced on both electrodes of different polarity (active area A), while it is inversely proportional to the dielectric thickness (d).
In case the dielectric breaks down, a high current flows between the electrodes, through a discharge path:
Due to the high current flowing, the power dissipated in the break-down increases the temperature up to 8,000 °C. At this temperature, the two metallic electrodes and the dielectric vaporize, forming atomic species; as the arc extinguishes, more stable molecular species are formed, as CO, H2, CH2, CH4. [1,2,3]
After the phenomenon described above, the electric insulation is restored (high insulation resistance).
In figure 9, de-metallized areas due to the self-healing phenomenon are visible. These portions of dielectric do not contribute to capacitance anymore, preventing the macroscopic failure of the capacitor and restoring the electric insulation to the high value typical of the pristine dielectric.
Not all dielectrics and metallization profiles and materials are suitable to build a good-self-healing-property capacitor, though.
Key parameters are:
However, the capacitance drop for this root cause is in general negligible for RFI applications.
This phenomenon takes place when the metallized film is exposed to an oxidizing agent as oxygen. The two figures below show the films, before and after exposition to moist air (with the purpose of inducing corrosion): the metal converted to its oxidized form will not allow electronic conduction, resulting in capacitance loss in the affected areas.
In general, the corrosion phenomenon can be explained by the following chemical reaction (example for zinc metal):
The process is active with no voltage applied also, but its magnitude is very often negligible in encapsulated capacitors, because the reaction rate is limited by oxygen diffusion into the component, and this is strongly limited by the compact film windings and the encapsulation in thermosetting resin.
“Partial discharge” indicates a localized electric discharge phenomenon in air. In non-impregnated film capacitors, air gaps are present (see Figure 6) and they could be affected by partial discharge.
The discharge can take place in the air gap in series to the film layer or in the air surrounding the active layers. If the voltage is increased above partial discharge inception voltage, the discharge can occur (Figure 12). When the discharge takes place, the voltage across the air drops from VC1i to extinction voltage VC1e.
The air gap dielectric continues to have a waveform imposed by the mains and the discharge-voltage drop acts as a DC bias for the waveform. The resulting asymmetric voltage swing results in a higher probability to overcome the inception voltage during the subsequent AC cycle. When the VC1i is overcome, another partial discharge occurs independently from positive or negative polarity.
When these partial discharges are continuous during the AC voltage waveform, the phenomenon is usually named “corona effect”. This name has been chosen observing the blue crown-shaped glow effect surrounding aerial cables for power distribution, especially in rainy days when the discharge inception voltage is lower.
The VC1i value decreases with temperature because the air pressure is lower at low temperature, therefore making it more likely to have ions or electrons oriented in the field direction for the discharge mechanism. The VC1i value decreases with the humidity level because the dielectric strength of humid air is lower than the dry air’s. From the design point of view this phenomenon can be limited using a minimum dielectric thickness and protecting the film internal element from humidity, with good enclosure materials as box and resin.
Due to geometrical factors, in single-metallized film construction, the corona effect usually starts very near to the armatures edge, in the free margin area. This is due to the fact that, in that zone, the electric field magnitude increases due to the tip effect. In the following figure, two films where the corona effect has occurred are shown. During the corona effect, high temperatures are reached in proximity of the electrodes and the metallization is vaporized. Therefore, the active area is progressively reduced in size, determining a sensitive capacitance drop
In the above figure it is easily observable that the two films start de-metallizing from the metallization edge, close to the free margin, on both sides. If the voltage is kept higher than partial discharge extinction voltage, the erosion will continue until the electrodes are eroded so that they are not overlapped anymore.
Electrochemical corrosion is one of the most common root causes of capacitance drop in RFI capacitors exposed to both high humidity and permanently-applied VAC. These two stresses work together with a positive synergism, increasing the order of magnitude of the capacitance drop observable with humidity-only or AC voltage-only stress. Film capacitors are made of several layers of metallized dielectric wound together. Between adjacent dielectric film layers and metallization, several air gaps are present. The air gap can be considered as an air-capacitor connected in series with the plastic film capacitor.
When an AC voltage swing is applied to the overall capacitor, the voltage is shared between the two series capacitors, according to the following formula:
The voltage drop across the air capacitor (Vi) is inversely proportional to its capacitance (Ci) and directly proportional to the gap thickness (di).
Water vapor has a high permeation in common materials, therefore the capacitor will exhibit water intake when exposed to high- temperature and high-humidity environments. Polypropylene, due to its non-polar structure, is less prone to absorb water then other dielectrics. When water is present into the capacitor’s windings, an electrochemical cell is formed and this may lead to corrosion of the metal layer.
Even though in section 4.2 it was showed that oxidation by means of chemical oxidizers is very unlikely, in the context just described the oxidation of metal can take place, paired with a second reduction reaction under the driving force of the induced voltage.
The reaction rate is proportional to the applied voltage and to the content of humidity, which allows the electrochemical cell to form and to extend to larger electrodic surface.
Figure 15 shows the typical effect of electrochemical corrosion. There may be several kinds of electrochemical corrosion operating on the metallized film, but the most frequent consists the pitting phenomenon, where the “demetallization” originates in spots. Corrosion spots, after nucleation, grow radially and may overlap until in electric contact with the supply voltage. Metallized “islands” which lose connection to the voltage supply are generally not affected by further corrosion, confirming that the phenomenon requires an external driving force as the applied voltage in order to last through time.
Electrochemical corrosion occurrence can be contained increasing the compactness between layers, reducing therefore the airs’ gap and protecting the internal film element as much as possible, with special enclosure material like box and resin.
However, the round area of the wound capacitor is the most difficult area where to reach a good compactness. Picture 16 clearly shows that the oxidation is predominant in certain sections of the film, corresponding to the round areas of the capacitor.
KEMET has recently released a product series in line with the requirements of high capacitance stability in harsh environment conditions like 85°C/85% R.H. with AC voltage applied. In the design of this product series, the full list of root causes illustrated in section 4 have been considered.
As already indicated, KEMET’s choice is a single metallized polypropylene capacitor (named “F862” series), not impregnated. This design choice implies the following advantages:
In Figure 17, the different performances of standard suppressor capacitors compared to a high-capacitance-stability series are showed. Results refer to the 85°C / 85%R.H. with 240Vac applied test.
In the below figures, the detailed behavior of F862 capacitors as a function of time at 85°C/85% R.H. at 240VAC, up to 2,000 hours is shown.
In the above mentioned test, the performance of the capacitors shows usually three different behaviors through time:
In the below figures, F862 series behavior in other harsh-environment condition are shown:
For tests performed in the conditions 40°C/93%r.h. and 60°C/85%r.h., only partial data are available, up to 500h. At the moment of this writing the tests are still running and the model will be updated when further results will be available.
In figure 22 and 23 it is clearly observable that the less severe the environment (temperature, humidity and applied voltage) the lower the capacitance drop (in other words the corrosion phenomenon intensity).
Accelerated life tests are an essential tool of in the electronic components industry [6], allowing assessment of the performance of components in substantially reduced time compared to the expected life of the component in the field. Conducting test on film capacitors in real final-user operating conditions would not be convenient, sometimes not even possible, as these components are expected to work for tens of years.
RFI suppression film capacitors may undergo several kind of stress in operation life like overvoltage, high temperature, lightning, thermal shocks, exposure to flames just to name a few. Reference accelerated tests exist for all these working conditions and are explicitly regulated by certification bodies. In recent years, new applications and product awareness lead customers and manufacturers to include the THB test (85°C/85% R.H./240 VAC/1,000 hours) as a new reference test for film capacitors. This is a particularly severe test, as the capacitor is submitted to humidity, temperature and voltage stress simultaneously.
What is of fundamental importance when conducting accelerated life tests is to be able to translate the test results into real-world operating conditions with a certain degree of confidence. In order to address this request, KEMET built a mathematical model for a translation of the THB test compliancy into the predicted performance in different final-application conditions.
For the creation of the model, a reference batch of F862 capacitors was exposed to endurance tests in three climatic conditions (40°C/93% R.H., 60°C/85% R.H. and 85°C/85% R.H.) and three applied voltage stress (220, 264 and 310 VAC).
These 3×3 stress levels were chosen since they are usually a market requirement: 220 VAC is the standard average mains voltage and 264 VAC is the maximum mains voltage in most countries, while 310 VAC is the F862 rated voltage. The 40°C/93% condition is relevant also because it is the one required for automotive AEC-Q200 qualification. Higher stress conditions were not taken into account because, for accelerated life tests to be reliable, it is fundamental to stay within the same failure mechanism domain.
Results are plotted as “acceleration factor” (AF), which represents how the test condition compares to a reference condition. The reference conditions are 85°C/85% R.H./240VAC (THB test). An AF between 0 and 1 corresponds to less severe conditions, at which the expected lifetime will be longer than in the reference test. Expected lifetime, therefore, results inversely proportional to AF. Acceleration factors were not calculated based on mean time to failure (MTTF) because the -10% limit was not reached during the tests. Capacitance drop values after 1,000 hours were used for AF calculation. Considering the typical trend of ∆C/C curves, this assumption may lead to an overestimation of AF in low-stress conditions: other factors as the self-healing may affect the capacitance in the initial phase of tests.
From Figure 24 and 25 it is clear how the capacitance drop, thus the corrosion rate, is proportional to temperature, humidity and applied voltage. To fit the experimental data presented in the previous chapter, the well-known Peck’s model was considered:
where A0 is a scale factor, Ea is the activation energy of the process, k is Boltzmann constant, T is the temperature, R.H. is the relative humidity and b is the humidity factor. An additional term was added in order to describe the applied voltage dependency:
In agreement with the format in which experimental data are presented, it is convenient to express the overall model equation in terms of “relative” acceleration factor (AFr ): THB test condition is set as reference, to which we assign AF=1:
Fitting experimental data results in the following model parameters:
Figure 26 shows the overlap of AF experimental results and the proposed AF model, plotted against applied voltage and absolute humidity. Even though absolute humidity was not considered as one of the model’s variables, it is a convenient artifice to express both temperature and humidity at the same time. The model function is plotted as a surface, while experimental data are presented with the actual scatter distribution.
The model is in good agreement with experimental data. A more complex model would be required to further improve the prediction capabilities.
The model here presented is still to be considered preliminary since it is based on three climatic conditions and three voltage levels. Further tests are in progress and will be fundamental for the model’s validation.
It is possible to predict the acceleration factor relative to “ambient” condition applications: the common 25°C/65% R.H./230VAC has an AFr of 0.0087. In other words, this condition is roughly 110 times less severe than what was simulated by the accelerated THB test with 85°C/85% R.H./240VAC.
The capacitance stability demonstrated in the present work, combined to self-healing performance, make the F862 a suitable choice for both series-to-the-mains and parallel-to-the-mains applications.