- Home
- KEMET Support Center
- C-Spec Quick Reference Guide
C-Spec Reference Guide
KEMET C-Spec Reference Guide
C-Specs
Customer Specifications (C-Specs) are 4-digit codes found at the end of a part number which specify things like reeling, ESR ratings, or special testing. These are internal codes to KEMET and may not appear on a customer’s BOM. However, they do appear on labels and can cause confusion at receiving. Below are a number of KEMET C-Specs which are commonly used.
Note:
KEMET allows distributors and customers to use abbreviations to mark components.
For example, TR stands for "tape and reel" and TU stands for "tape/unmarked" on ceramic chips. When these abbreviations are used, the KEMET system will automatically apply the appropriate 4-digit code.
Example: C0805C103K5RACTU = C0805C103K5RAC7800 (7800 = standard tape and reel.)
ESR rating example: T520D337M004ATE012 (E for ESR, 012 = 12mOhm.)
Ceramic Capacitors
Multilayer Ceramic Capacitor Chips
Category | Description | Unmarked | Marked1 |
Standard Reeling | Commercial Grade 7" reel, plastic tape ≥ 0805* | TU / 78003 | TM / 70253 |
Standard Reeling | Commercial Grade 13" reel, plastic tape ≥ 0805* | 7210 | 7215 |
Standard Reeling | Commercial Grade 7" reel, paper tape 0201, 0402 and 0603 | 78673 | 70133 |
Standard Reeling | Commercial Grade 13" reel, paper tape 0402 and 0603 | 7411 | 7040 |
Bulk | Commercial Grade bulk | (Blank) | 3325 |
Standard Reeling | Automotive Grade 7" reel, plastic tape ≥ 0805* | AUTO | N/A2 |
Standard Reeling | Automotive Grade 13" reel, plastic tape ≥ 0805* | AUTO7210 | N/A2 |
Standard Reeling | Automotive Grade 7" reel, paper tape 0201, 0402 and 0603 | AUTO | N/A2 |
Standard Reeling | Automotive Grade 13" reel, paper tape 0402 and 0603 | AUTO7411 | N/A2 |
Bulk | Automotive Grade bulk | ABUL | N/A2 |
Quantity-based | 7" reels for smaller quantities: Use T+QTY: T500 or T1K0 for 1000 pcs. | Txxx | See Above |
Samples | Samples on bulk bag only | 3810 | N/A |
* Except 0805 thickness codes: DC, DD, DJ, DK, DM, DN, DO, DP, DR/DS and CA064 (1632) with Paper Tape.
1. Marking not available for case sizes: EIA 0201, 0402 and EIA 0603 with Flexible Termination.
1. Marking not available for dielectrics: C0G, U2J, X8R, X8G, Y5V and some specific X7R per catalog.
2. All automotive standard C-Specs exclude the option to laser mark components.
3. C-Spec is for internal use only. When ordering, order with Suffix.
Ceramic Leaded Through-Hole
Category | Description | C-Spec | Marked |
Reeling | Axial C41x, C420, C430, C440 and C1xx, C2xx, CK12, CKR11 - CK16, CKR11 - CKR16 | 7200 | Standard |
Ammo Pack | Axial Commercial Grade : C41x, C420, C430, C440 | 7293 | Standard |
Reeling | Radial with H0 16.0±0.5 mm: C3xx* and C05x, C06x, MIL-C-11015, MIL-PRF-39014, CKR | 7301 | Standard |
Reeling | Radial with H0 18 mm: C3xx*, C05x, C06x, MIL-C-11015, MIL-PRF-39014, CKR | 7303 | Standard |
Ammo Pack | Radial with H0 16.0±0.5 mm: C3xx*, C05x, C06x | 7305 | Standard |
Ammo Pack | Radial with H0 18 mm: C3xx*, C05x, C06x | 7317 | Standard |
Bulk | All axial C4xx and radial C3xx Commercial Grade products | (Blank) | Standard |
Reeling | Axial Automotive Grade : C41x, C420, C430, C440 | 91707200 | Standard |
Ammo Pack | Axial Automotive Grade : C41x, C420, C430, C440 | 91707293 | Standard |
Reeling | Radial Automotive Grade with H0 16.0±0.5 mm: C3xx* | 91707301 | Standard |
Reeling | Radial Automotive Grade with H0 18 mm: C3xx* | 91707303 | Standard |
Ammo Pack | Radial Automotive Grade with H0 16.0±0.5 mm: C3xx* | 91707305 | Standard |
Ammo Pack | Radial Automotive Grade with H0 18 mm: C3xx* | 91707317 | Standard |
Bulk | All axial C4xx and radial C3xx Automotive Grade products | 9170 | Standard |
* Except C321 and C331 only bulk bag
Common Military C-Specs (Ceramic)
Category | Description | C-Spec | Marked |
CDR (Mil MLCC) |
100 pieces per 7" reel. One date code per reel. One year date code | 7185 | Standard |
CDR (Mil MLCC) |
7" reel. One date code per reel (does not specify full reel increment only) | 7189 | Standard |
CDR (Mil MLCC) |
7" reel. Full reel increments as designated by chip size. One date code per reel | 7370 | Standard |
CDR (Mil MLCC) |
Single date lot code per reel | 7956 | Standard |
Tantalum Capacitors
Polymer and Tantalum Surface Mount
A700, A720, T48X, T49X, T50X, T51X, T52X, T53X, T54X, T59X series
Category | Description | C-Spec | Marked |
Standard Reeling | 7" Reel * |
N/A* | Standard |
Big Reel Size | 13" Reel * | 7280 | |
Quantity-based | Quantity of parts per reel are indicated in the last three digits of the TXXX C-Spec | Txxx | Standard |
ESR Ratings | ESR Code in mOhms is indicated in the last three digits of the EXXX cspec For T493, T495, T496, T498, T499, T520, T521, T522, T530, T545. ESR ratings are called out (E+ESR rating) example: E040 = ESR of 40 mOhms; E1K5 = 1500 mOhms |
Exxx | Standard |
Samples | 20 piece increments on a strip of tape | 4394 7283 |
Standard |
* Please refer to the online catalog for quantities per reel
* Tantalum chips (SMD) come on a 7” reel as a standard, so no reeling spec is necessary. Samples ordered through KEMET Direct will not show a sample C-spec on the label.
Tantalum Through-Hole
Category | Description | C-Spec | Marked |
Bulk | Axial Hermetically Sealed Axial Molded Radial Molded Radial Dipped |
N/A | |
Reeling | Axial Hermetically Sealed Axial Molded |
7200 | Standard |
Reeling | Radial Molded Radial Dipped |
7301, 7303 | Standard |
Common Military C-Specs (Tantalum)
Category | Description | C-Spec | Marked |
CWR (MIL Ta) | Single date/lot code per item + one year date code restriction | 7513 | Standard |
CWR (MIL Ta) | 7" Reels for non-standard quantities, use D+QTY: D100 = 100 pcs/reel | Dxxx | Standard |
CWR (MIL Ta) | Special surge testing | 4250, 4251 | Standard |
T493, T497 COTS | ESR screening and surge testing | 6110, 6420 | Standard |