Specifications
General
Temperature Range
-40/+85°C
Power Supply Voltage
2.7 - 5.0 V
RoHS
With Exemptions
REACH
SVHC (PZT – CAS 12626-81-2)
SCIP Number
9074c9fd-06c9-4bc8-bb2f-04f9793401ba
Packaging
Bulk
Microphonics
S(vib) ~1 µV/sqrt(Hz) (at 10 Hz)
Noise
Mean 40 µV sqrt(Hz)
D*
1.5 x 10^8 cm sqrt(Hz)/ W
Time Constant
10ms
Element Size
1000um x 1000um
Filter Aperture
0.7mm x 0.325mm
Filter
Detection: HC, CO, CO2
Part Number Image
series_qgc.png
Alternate Products
View products that have nearly identical specifications.