USEQFCSA391100
Not for New Design
(USEQFCSA391100)
Specifications
General
Temperature Range
-40/+85°C
Power Supply Voltage
2.7 - 8.0 V
RoHS
With Exemptions
REACH
SVHC (PZT – CAS 12626-81-2)
SCIP Number
3c31b9af-be99-48ff-a8c3-2ea3307a1989
Packaging
Bulk
Packaging Quantity
50
Microphonics
S(vib) ~2 µV/sqrt(Hz) (at 10 Hz)
Noise
Mean 70 µV sqrt(Hz)
D*
3.5 x 10^8 cm sqrt(Hz)/ W
Time Constant
12ms
Field of View
100 degrees
Element Size
1000um x 1000um
Filter Aperture
5.2mm x 4.2mm
Filter
3.91 um bandpass
Part Number Image
series_qfc.png
Alternate Products
View products that have nearly identical specifications.