OHD5R-105B
(USEO5R105B0000)
KEMET, OHD, Thermal Reed Switch, Radial, 5C Temperature Accuracy, High Reliability, High-Speed Response, Long Operational Life, Excellent Environmental Durability, High Temperature Accuracy, 105°C, Break
Key Resources
Specifications
General
Lead
Wire Leads
Switching Temp.
105°C
Temperature Range
-20/+150°C
Contact Type
Break
ESR
300 mOhms MAX (Contact Resistance)
RoHS
Yes
REACH
Yes
Packaging
Tray, Box
Packaging Quantity
700
Max Opening/Closing Power
1 (DC)
Max Opening/Closing Voltage
30 (DC)
Part Number Image
sensors_thermal-reed-switch_radial.png
Alternate Products
View products that have nearly identical specifications.