FG-R05-3A
(USETR053AA0000)
KEMET, FG-R05-3A, Current, Through-Hole, Residual, Open-loop, Fluxgate-Based Current Detection, PCB Mounting
Key Resources
- Datasheet
- Specsheet
- RoHS Compliance Certificate
- STEP/CAD
- EDA/MCAD
- SCIP 1c8d8664-44b6-4879-9276-8538e42f2c42
Specifications
General
Lead
6 Pin
Temperature Range
-40/+105°C
Voltage DC
2.25 V (PIN3, Analog Output; typical)
Power Supply Voltage
5 V +/- 5%
RoHS
Yes
REACH
Yes
SCIP Number
1c8d8664-44b6-4879-9276-8538e42f2c42
Packaging
Tray, Box
Packaging Quantity
300
Typical Component Weight
20 g
Alternate Products
View products that have nearly identical specifications.