EE2-5NU-L

Typical Electrical Performance
Specifications

Specifications

General

Series EE2
RoHS Yes
Temperature Range -40/+85°C
Coil Voltage 5 V
Contact Form 2 Form C (DPDT)
Switching Current 2 A
Coil Type Single Coil (Non-Latching)
Switching Voltage DC 220 V
Switching Voltage AC 250 VAC
Packaging T&R
Power 0.14
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.