R75QN31004000J

(75QN31004000J)
R75, Film, Metallized Polypropylene, Automotive Grade, 0.1 uF, 5%, 1,000 VDC, 85°C, Lead Spacing = 22.5 mm

Typical Electrical Performance
Specifications

Specifications

General

Dielectric Metallized Polypropylene
Capacitance 0.1 uF
Tolerance 5%
Voltage DC 1,000 VDC
Temperature Range -55/+105°C
RoHS Yes
ESR 27.1 mOhms
Qualifications AEC-Q200
Height 16 mm
Lead Spacing 22.5 mm
Packaging Bulk, Bag
Packaging Quantity 500
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.