R73PW3680SEL0J

(73PW3680SEL0J)
R73, Film, Film/Foil Polypropylene, General Purpose, 0.68 uF, 5%, 630 VDC, 85°C, Lead Spacing = 37.5 mm

Typical Electrical Performance
Specifications

Specifications

General

Dielectric Film/Foil Polypropylene
Capacitance 0.68 uF
Tolerance 5%
Voltage DC 630 VDC
Temperature Range -55/+105°C
RoHS Yes
Height 19 mm
Lead Spacing 37.5 mm
Packaging Tray
Packaging Quantity 216
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.