CBR04C200J5GAC
CBR-SMD RF C0G, Ceramic, 20 pF, 5%, 50 VDC, C0G, SMD, Fixed, RF, Ultra High Q, Low ESR, Class I, 0402
Key Resources
Specifications
General
Capacitance
20 pF
Tolerance
5%
Voltage DC
50 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Chip Size
0402
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
10000
Alternate Products
View products that have nearly identical specifications.