CBR02C309B8GAC
CBR-SMD RF C0G, Ceramic, 3 pF, +/-0.1 pF, 10 VDC, C0G, SMD, Fixed, RF, Ultra High Q, Low ESR, Class I, 0201
Key Resources
Specifications
General
Capacitance
3 pF
Tolerance
+/-0.1 pF
Voltage DC
10 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Chip Size
0201
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
15000
Alternate Products
View products that have nearly identical specifications.