CBR02C160F3GAC
CBR-SMD RF C0G, Ceramic, 16 pF, 1%, 25 VDC, C0G, SMD, Fixed, RF, Ultra High Q, Low ESR, Class I, 0201
Key Resources
Specifications
General
Capacitance
16 pF
Tolerance
1%
Voltage DC
25 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
C0G
RoHS
Yes
Termination
Tin
Chip Size
0201
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
15000
Alternate Products
View products that have nearly identical specifications.