C717U471KZYDCA7301

C700KJY SFTY X1-440 Y2-300, Ceramic, 470 pF, 10%, 440 VAC (X1), 300 VAC (Y2), Y5P, Lead Spacing = 7.5 mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 470 pF
Tolerance 10%
Voltage AC 440 VAC (X1), 300 VAC (Y2)
Temperature Range -55/+125°C
Temp. Coefficient Y5P
RoHS Yes
Safety Class X1/Y2
Qualifications TUV, UL, cUL
Diameter 8 mm
Lead Spacing 7.5 mm
Packaging T&R
Packaging Quantity 2000
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.