Specifications
General
Capacitance
4,700 pF
Tolerance
10%
Voltage DC
2,000 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
With Exemptions
REACH
SVHC (Pb – CAS 7439-92-1)
Lead Spacing
12.06 mm
Packaging
Bulk, Bag
Packaging Quantity
50
Alternate Products
View products that have nearly identical specifications.