C410C122F2G5TA

AxiMax 400 Comm C0G, Ceramic, 1,200 pF, 1%, 200 VDC, C0G, AxiMax, Commercial Standard

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 1,200 pF
Tolerance 1%
Voltage DC 200 VDC
Temperature Range -55/+125°C
Temp. Coefficient C0G
RoHS Yes
Diameter 2.41 mm
Packaging Bulk, Bag
Packaging Quantity 300
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.