C323C100KAG5TA

GoldMax 300 Comm C0G, Ceramic, 10 pF, 10%, 250 VDC, C0G, GoldMax, Commercial Standard, Lead Spacing = 5.08 mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 10 pF
Tolerance 10%
Voltage DC 250 VDC
Temperature Range -55/+125°C
Temp. Coefficient C0G
RoHS Yes
Lead Spacing 5.08 mm
Packaging Bulk, Bag
Packaging Quantity 500
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.