C322C103K2R5TA7301

GoldMax 300 Comm X7R, Ceramic, 0.01 uF, 10%, 200 VDC, X7R, GoldMax, Commercial Standard, Lead Spacing = 5.08 mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 0.01 uF
Tolerance 10%
Voltage DC 200 VDC
Temperature Range -55/+125°C
Temp. Coefficient X7R
RoHS Yes
Lead Spacing 5.08 mm
Packaging T&R, 305mm
Packaging Quantity 2500
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.