C316C472K5R5TA7301

GoldMax 300 Comm X7R, Ceramic, 4,700 pF, 10%, 50 VDC, X7R, GoldMax, Commercial Standard, Lead Spacing = 2.54 mm

Typical Electrical Performance
Specifications

Specifications

General

Capacitance 4,700 pF
Tolerance 10%
Voltage DC 50 VDC
Temperature Range -55/+125°C
Temp. Coefficient X7R
RoHS Yes
Lead Spacing 2.54 mm
Packaging T&R, 305mm
Packaging Quantity 2500
Where To Buy
Alternate Products

Alternate Products

View products that have nearly identical specifications.