The K-SIM Part Details Integration feature is intended to be used on desktop computers only. Please switch to a desktop device in order to use this feature.
Specifications
General
Capacitance
2,700 pF
Tolerance
10%
Voltage DC
2,000 VDC
Temperature Range
-55/+125°C
Temp. Coefficient
X7R
RoHS
Yes
Termination
Tin
Chip Size
1210
Lead Spacing
1.5 mm
Packaging
T&R, 180mm, Plastic Tape
Packaging Quantity
2000
Alternate Products
View products that have nearly identical specifications.